製品概要

機能と利点

  • Simple power connection using USB connection and on-board low dropout (LDO) voltage regulator
  • LDO can be bypassed for power measurements
  • AC-coupled differential SMA connectors
  • SMA connectors for
    1 clock input
    1 RF sync input
    6 clock outputs
  • Microsoft® Windows®–based evaluation software with simple graphical user interface (GUI)
  • Easy access to digital input/output and diagnostic signals via input/output header (GPIO)
  • Status LED for diagnostic signals
  • USB computer interface

製品概要

The HMC7043 is a high performance clock buffer for the distribution of ultralow phase noise references for high speed data converters with either parallel or serial (JESD204B/JESD204C type) interfaces. The HMC7043 is designed to meet the requirements of multicarrier GSM and LTE base station designs, and offers a wide range of clock management and distribution features to simplify baseband and radio card clock tree designs.

The EK1HMC7043LP7F evaluation kit is a compact, easy-to-use platform for evaluating all the features of the HMC7043. All inputs and outputs are configured as differential on the EV2HMC7043LP7F evaluation board.

Full specifications on the HMC7043 are available in the product data sheet, which should be consulted in conjunction with this user guide UG-826 when working with the evaluation board.

購入

表示されている価格は、1個あたりの価格です。

価格は1個当たりの米ドルで、米国内における販売価格(FOB)で表示されておりますので、予算のためにのみご使用いただけます。 また、その価格は変更されることがあります。米国以外のお客様への価格は、輸送費、各国の税金、手数料、為替レートにより決定されます。価格・納期等の詳細情報については、弊社正規販売代理店または担当営業にお問い合わせください。なお、 評価用ボードおよび評価用キットの表示価格は1個構成としての価格です。