製品概要

製品概要

HMC647ALP6 evaluation board allows users to evaluate the performance of HMC647ALP6, digital phase shifter, with minimal effort. It is a fully populated RF board that can operate well within the specified frequency range. The necessary control and bias pins are routed to DC jumpers, likewise RF input and RF output pins of the device are routed to RF connectors. Users can quickly bias the device and provide control voltages with DC source and test the performance, with necessary RF test equipment such as a network analyzer.

購入

表示されている価格は、1個あたりの価格です。

価格は1個当たりの米ドルで、米国内における販売価格(FOB)で表示されておりますので、予算のためにのみご使用いただけます。 また、その価格は変更されることがあります。米国以外のお客様への価格は、輸送費、各国の税金、手数料、為替レートにより決定されます。価格・納期等の詳細情報については、弊社正規販売代理店または担当営業にお問い合わせください。なお、 評価用ボードおよび評価用キットの表示価格は1個構成としての価格です。