製品概要

製品概要

The EVAL-ADXL649Z is a simple breakout board that allows quick evaluation of the performance of the ADXRS649 angular-rate sensor (gyroscope). The ADXRS649 is a high performance analog-output yaw-rate gyroscope with ±20,000°/sec measurement range (extendable to ±50000°/s), and featuring excellent immunity to vibration and linear acceleration. The small size of the breakout board makes it easy to mount the gyroscope to an existing system without the need for additional hardware and with minimal effect on performance of the system and of the gyroscope. The board comes populated with all required passives, as specified in the User Guide below.

This page contains all the information related to the EVAL-ADXRS649Z including documentation, pricing, and ordering information.

購入

PCサイトでは製品の購入が可能です。
価格は1個当たりの米ドルで、米国内における販売価格(FOB)で表示されておりますので、予算のためにのみご使用いただけます。 また、その価格は変更されることがあります。米国以外のお客様への価格は、輸送費、各国の税金、手数料、為替レートにより決定されます。価格・納期等の詳細情報については、弊社正規販売代理店または担当営業にお問い合わせください。なお、 評価用ボードおよび評価用キットの表示価格は1個構成としての価格です。