製品概要
機能と利点
- 2 sets of spaced vias for populating 6-pin headers
- Easily attachable to prototyping board or PCB
- Small size and board stiffness minimize impact on the system being monitored and acceleration measurements
製品概要
The EVAL-ADXL35x-Z are simple evaluation boards that allow quick evaluation of the performance of Analog Devices new series of low power, low noise, low drift 3-axis, MEMS accelerometers. The series consists of both analog and digital output devices, supporting a variety of Full Scale Ranges (FSR). The model descriptions are shown in the ordering guide below. These evaluation boards are ideal for evaluation of the ADXL35x accelerometer series in an existing system because the stiffness and the small size of the evaluation board minimize the effect of the board on both the system and acceleration measurements.Markets & Technology
対象となる製品
関連資料
ユーザ・ガイド (3)
購入
PCサイトでは製品の購入が可能です。
価格は1個当たりの米ドルで、米国内における販売価格(FOB)で表示されておりますので、予算のためにのみご使用いただけます。 また、その価格は変更されることがあります。米国以外のお客様への価格は、輸送費、各国の税金、手数料、為替レートにより決定されます。価格・納期等の詳細情報については、弊社正規販売代理店または担当営業にお問い合わせください。なお、 評価用ボードおよび評価用キットの表示価格は1個構成としての価格です。