製品概要

製品概要

Development systems for the evaluation of the ADuC845 Precision Analog Microcontroller with 10-Channel 24-Bit ADC + 12 MIPS Flash MCU.

The QuickStart Kits for the ADuC8x-series (8052-core) Precision Analog Microcontrollers feature serial-port download/debug capability and an assembly-source debugging environment.

ADI also provides a non-intrusive emulation POD called the USB-EA-CONVZ allowing assembly & C-source debugging. The QuickStart Plus includes the POD (USB-EA-CONVZ) or it can be ordered separately.

対象となる製品

ソフトウェア

Code Examples

ADuC845 Code Examples

評価用ソフトウェア

IAR EW51
IAR EW51 4kByte limited evaluation version is included in specified kits. Tools provide IDE, C Compiler, ARM7TDMI core Simulator & Debugger
Keil µVision MDK51
Keil µVision MDK51 2kByte limited evaluation version is included in specified kits. Tools provide IDE, C Compiler, ARM7TDMI core Simulator & Debugger.
ZIP
3.86 M
WASP-Analog Analysis Routine V6.04
Windows-based ADC performance analysis software, facilitates flexible ADC performance analysis without requiring firmware development. (exe)

ハードウェア (1)

Emulator Hardware

購入

表示されている価格は、1個あたりの価格です。

価格は1個当たりの米ドルで、米国内における販売価格(FOB)で表示されておりますので、予算のためにのみご使用いただけます。 また、その価格は変更されることがあります。米国以外のお客様への価格は、輸送費、各国の税金、手数料、為替レートにより決定されます。価格・納期等の詳細情報については、弊社正規販売代理店または担当営業にお問い合わせください。なお、 評価用ボードおよび評価用キットの表示価格は1個構成としての価格です。