製品概要

製品概要

The ADP5073CP-EVALZ evaluation board is used to demonstrate the functionality of the ADP5073 dc-to-dc converter.

Simple device measurements, such as line regulation, load regulation and efficiency, can be evaluated with the board. Device features, including selectable operating frequency, soft start and slew rate control, may be demonstrated. The board has been designed to show the smallest footprint layout that can be accomplished with this part.

For more details about the dc-to-dc converter, refer to the ADP5073 datasheet.

ハードウェア (1)

リファレンス設計

購入

表示されている価格は、1個あたりの価格です。

価格は1個当たりの米ドルで、米国内における販売価格(FOB)で表示されておりますので、予算のためにのみご使用いただけます。 また、その価格は変更されることがあります。米国以外のお客様への価格は、輸送費、各国の税金、手数料、為替レートにより決定されます。価格・納期等の詳細情報については、弊社正規販売代理店または担当営業にお問い合わせください。なお、 評価用ボードおよび評価用キットの表示価格は1個構成としての価格です。