製品概要
機能と利点
- Full featured evaluation board for the ADP5034 TSSOP
- Standalone capability
- Simple device measurements, including line and load regulation, demonstrable with
- A single voltage supply
- A voltmeter
- An ammeter
- Load resistors
- Easy access to external components
- Cascading options to supply the low dropout (LDO) regulator from either buck regulator
- Dedicated enable option for each channel
- Mode option to change buck regulators from power save mode (PSM) to pulse-width modulation (PWM) operation
製品概要
This user guide describes the hardware for the evaluation of the ADP5034 and includes detailed schematics and PCB layouts. The ADP5034 is available in either a 24-lead LFCSP package or a 28-lead TSSOP package. Note that UG-439 refers to the ADP5034 TSSOP evaluation board, ADP5034RE-EVALZ. Refer to UG-271 for information on the ADP5034 LFCSP.
The ADP5034 TSSOP evaluation board has two step-down regulators with two LDO regulators that enable evaluation of the ADP5034. The evaluation board is available in an adjustable voltage option.
Full details on the ADP5034 are provided in the ADP5034 data sheet available from Analog Devices, Inc., which must be consulted in conjunction with UG-439.
対象となる製品
購入
PCサイトでは製品の購入が可能です。
価格は1個当たりの米ドルで、米国内における販売価格(FOB)で表示されておりますので、予算のためにのみご使用いただけます。 また、その価格は変更されることがあります。米国以外のお客様への価格は、輸送費、各国の税金、手数料、為替レートにより決定されます。価格・納期等の詳細情報については、弊社正規販売代理店または担当営業にお問い合わせください。なお、 評価用ボードおよび評価用キットの表示価格は1個構成としての価格です。