製品概要

機能と利点

  • Enables quick breadboarding and prototyping
  • Edge-mounted SMA connector provisions
  • Easy connection to test equipment and other circuits

製品概要

The ADA4255CP-EBZ evaluation board is designed to help users evaluate the ADA4255 in its 28-lead lead frame chip scale package (LFCSP). Figure 1 and Figure 2 in the user guide show the front side and back side of the ADP4255CP-EBZ evaluation board with the 28-lead LFCSP.

The ADA4255CP-EBZ is a 4-layer printed circuit board (PCB). This evaluation board accepts Subminiature Version A (SMA) edge-mounted connectors on the inputs and outputs to efficiently connect to test equipment and/or other circuitry.

The ADA4255CP-EBZ requires the following three supply domains:

  • A charge pump voltage, VDDCP, of typically 5 V that generates the high voltage supply domain, which includes VDDH and VSSH, and that are typically +22.3 V and −21.7 V, respectively.
  • An analog supply domain, AVDD, of typically 5 V.
  • A digital supply domain, DVDD, of typically 3.3 V.

対象となる製品

はじめに

EQUIPMENT NEEDED

  • SDP-S board
  • Cables (SMA input to evaluation board)
  • Standard USB A that connects to a mini-B USB cable
  • PC running the Windows 7 and up operating system

ソフトウェア

ACE Software

ZIP
164 KB
ACE plugin for Board.ADA4255 1.2021.27200 [Jul 21 21]
The ADA4255 is a zero drift, high voltage, low power programmable gain instrumentation amplifier (PGIA) designed for process control and industrial applications. The ADA4255 utilizes an integrated charge pump to produce the high voltage input amplifier supplies, simplifying isolation requirements.
EXE
122 MB
ACE Installer Software 1.23.3085.1388 [Aug 13 21]
Analysis | Control | Evaluation (ACE) Software. Requires internet access. Run this executable to install ACE onto your computer. Required before installing the plug-in(s) above. Once ACE is installed, double-click on the plug-in package to install the plug-in.

購入

PCサイトでは製品の購入が可能です。
価格は1個当たりの米ドルで、米国内における販売価格(FOB)で表示されておりますので、予算のためにのみご使用いただけます。 また、その価格は変更されることがあります。米国以外のお客様への価格は、輸送費、各国の税金、手数料、為替レートにより決定されます。価格・納期等の詳細情報については、弊社正規販売代理店または担当営業にお問い合わせください。なお、 評価用ボードおよび評価用キットの表示価格は1個構成としての価格です。