製品概要

製品概要

The AD9958 is a multichannel frequency synthesizer that incorporates two synchronous direct digital synthesis (DDS) cores with many user-programmable functions. The evaluation board software provides a graphical user interface for easy communication with the device along with many user-friendly features such as the “mouse-over effect.” Many elements of the software can be clarified by placing your mouse over the element. Figure 19 in the user guide shows how this feature works when users place their mouse over the Ref Clock box. The user guide is intended for use in conjunction with the AD9958 data sheet.

ソフトウェア

評価用ソフトウェア

ZIP
4.36 M
AD9958/AD9959 Evaluation Software (Rev. 2.0.0)
This is the main installer and is 64-bit compatible.
TXT
1.72 K
AD9958/AD9959 Evaluation Board USB Flash Programmer Readme
EVB flash readme: This file contains instructions for re-flashing an older eval board so that it's compatible with the 64-bit USB driver.
EXE
7.35 M
Evaluation Board USB Flash Programmer
Contains the EXE file for re-flashing the USB EEPROM.

購入

表示されている価格は、1個あたりの価格です。

価格は1個当たりの米ドルで、米国内における販売価格(FOB)で表示されておりますので、予算のためにのみご使用いただけます。 また、その価格は変更されることがあります。米国以外のお客様への価格は、輸送費、各国の税金、手数料、為替レートにより決定されます。価格・納期等の詳細情報については、弊社正規販売代理店または担当営業にお問い合わせください。なお、 評価用ボードおよび評価用キットの表示価格は1個構成としての価格です。