-
AD8368: AGCディテクタ付き 800MHzデシベル・リニアVGA (Rev. 0)8/29/2007PDF633 kB
製品概要
製品概要
AD8368-EVALZ is a fully populated, 4-layer, FR4-based evaluation board designed to allow easy evaluation of all features of the AD8368. Signal input and output SMA connections with a single ended setup is featured. AGC mode is easily setup with pulling the MODE pin low (SW1) and shorting the DETO pin to the GAIN pin (JP4). Setting the output setpoint is achieved by placing resistors R31 and R32 with the proper values. Access to the +5 V/60 mA supply is achieved with clip leads to the VPOS and GND testpoints; it has a range from +4.5 to +5.5 V.
関連資料
-
AD8368 Gerber Files9/11/2011ZIP260 kB
購入
表示されている価格は、1個あたりの価格です。
価格は1個当たりの米ドルで、米国内における販売価格(FOB)で表示されておりますので、予算のためにのみご使用いただけます。 また、その価格は変更されることがあります。米国以外のお客様への価格は、輸送費、各国の税金、手数料、為替レートにより決定されます。価格・納期等の詳細情報については、弊社正規販売代理店または担当営業にお問い合わせください。なお、 評価用ボードおよび評価用キットの表示価格は1個構成としての価格です。