製品概要
機能と利点
- Full featured evaluation board in conjunction with nanoDAC motherboard (EVAL-MBnanoDAC-SDZ)
- On-board references
- Various link options
- PC control in conjunction with Analog Devices, Inc., system demonstration platform (SDP)
製品概要
The EVAL-AD5664REBZ (Cypress based) is no longer available. Please use EVAL-AD5664RDBZ (SDP based).
The EVAL-AD5664RDBZ evaluation board helps users quickly prototype new AD5664R circuits and reduce design time. The AD5664R operates from a single 2.7 V to 5.5 V supply.
For full data, see the AD5664R data sheet, which must be used in conjunction with user guide UG-986 when using the EVALAD5664RDBZ evaluation board.
The EVAL-AD5664RDBZ evaluation board interfaces to the USB port of a PC via the SDP-B controller board. Software that allows users to program the AD5664R can be downloaded via the EVAL-AD5664RDBZ product page.
The EVAL-AD5664RDBZ evaluation board requires the EVALSDP-CB1Z board (SDP-B controller board).
Markets and Technologies
対象となる製品
Package Contents
- EVAL-AD5664RDBZ board
- EVAL-MBnanoDAC-SDZ motherboard
購入
PCサイトでは製品の購入が可能です。
価格は1個当たりの米ドルで、米国内における販売価格(FOB)で表示されておりますので、予算のためにのみご使用いただけます。 また、その価格は変更されることがあります。米国以外のお客様への価格は、輸送費、各国の税金、手数料、為替レートにより決定されます。価格・納期等の詳細情報については、弊社正規販売代理店または担当営業にお問い合わせください。なお、 評価用ボードおよび評価用キットの表示価格は1個構成としての価格です。