製品概要

機能と利点

  • 8 channels, 12bit ADC and DAC
  • Configurable output to DAC, ADC and GPIO
  • Connectable to FPGA and MCU Platforms

製品概要

The PMOD compatible evaluation/prototyping board is a flexible 8-channel, 12-Bit, Configurable ADC/DAC/GPIO with on-chip Reference, I2C interface PMOD module. This board serves as low-cost alternatives to the full-featured product evaluation boards, with terminal block connections and no extra signal conditioning.  Direct electrical and physical connection will enable you to get started quickly with hardware and software, to help develop your solution.

 

I2C PMOD peripheral connectors can also be found on many MCU or FPGA development boards, where the EVAL-AD5593R-PMDZ can be connected directly into those systems.  When prototyping, this board is used in conjunction with the ADICUP3029 development platform using our reference code below, and you can customize your own code.

Markets & Technology

対象となる製品

ハードウェア (1)

開発 プラットフォーム

購入

PCサイトでは製品の購入が可能です。
価格は1個当たりの米ドルで、米国内における販売価格(FOB)で表示されておりますので、予算のためにのみご使用いただけます。 また、その価格は変更されることがあります。米国以外のお客様への価格は、輸送費、各国の税金、手数料、為替レートにより決定されます。価格・納期等の詳細情報については、弊社正規販売代理店または担当営業にお問い合わせください。なお、 評価用ボードおよび評価用キットの表示価格は1個構成としての価格です。