-
UG-059: Evaluation Board User Guide for AD5501/AD550411/6/2009PDF544 kB
製品概要
機能と利点
- Full-featured evaluation board for the AD5501/AD5504
- USB interface
- PC software for register programming
- Standalone operation
製品概要
This user guide describes the operation and functionality of the AD5501/AD5504 evaluation board. Use this user guide in conjunction with the AD5501 or AD5504 data sheet (as appropriate) to evaluate board the functionality and performance of the AD5501/AD5504. The evaluation board can be used as a standalone board, with control coming from an external DSP or microcontroller, or it can be connected to a PC. Software is provided that can be used to program the registers of the AD5501/AD5504. Control of the AD5501/AD5504 is via a USB interface.Markets and Technologies
対象となる製品
関連資料
購入
表示されている価格は、1個あたりの価格です。
価格は1個当たりの米ドルで、米国内における販売価格(FOB)で表示されておりますので、予算のためにのみご使用いただけます。 また、その価格は変更されることがあります。米国以外のお客様への価格は、輸送費、各国の税金、手数料、為替レートにより決定されます。価格・納期等の詳細情報については、弊社正規販売代理店または担当営業にお問い合わせください。なお、 評価用ボードおよび評価用キットの表示価格は1個構成としての価格です。