製品概要

製品概要

The ADRV1CRR-FMC is an FMC Carrier Card supporting the SDR SOMs from Analog Devices. This Carrier supports development of SDR designs with a platform containing all the necessary interfaces and I/O expansion required for the SDR family of SOMs.


The carrier card provides connector interfaces for the on-module Gigabit Ethernet PHY and USB PHY, and also supports common processor system interfaces including μSD card and USB-UART.


A majority of the SDR SOM programmable logic I/O are made available through an LPC FMC connector.


In addition, an HDMI output port and several peripheral module connectors are included. The four serial transceivers on the SDR 1x1 and SDR 2x2 SOMs are allocated to a x1 PCIe Gen2 card edge interface, the FMC connector, a SFP+ cage, and a general purpose SMA interface.

ハードウェア (1)

リファレンス設計

ディスカッション

購入

PCサイトでは製品の購入が可能です。
価格は1個当たりの米ドルで、米国内における販売価格(FOB)で表示されておりますので、予算のためにのみご使用いただけます。 また、その価格は変更されることがあります。米国以外のお客様への価格は、輸送費、各国の税金、手数料、為替レートにより決定されます。価格・納期等の詳細情報については、弊社正規販売代理店または担当営業にお問い合わせください。なお、 評価用ボードおよび評価用キットの表示価格は1個構成としての価格です。