Single- or Dual-supply Difference Amplifier's Common-mode Range Exceeds Supply

Monolithic AD626 has pin-programmable gains of 10 & 100, is available at low cost in mini-DIP and SOIC

The AD626 is a recently introduced monolithic difference amplifier (Analog Dialogue 26-1, p.16), with laser-trimmed fixed gains of 10 and 100 V/V, packaged in an 8-pin mini-DIP or SOIC. Easy to apply, it lends itself well to a wide-range of applications. Read full article



Generic_Author_image

Charles Kitchin