Monolithic Operational Amplifier with 1 µ/°C Drift

The AD504L is the first monolithic operational amplifier available with less than 1µV/°C voltage drift, single-capacitor compensation, fully-protected inputs, and capable of driving as much as 1000pF of load capacitance stably. In addition to having a low offset vs. temperature coefficient, it is also designed to have minimal response to thermal transients generated in the outside world, negligible turn-on transients, and fast warmup. Read full article



Generic_Author_image

Modesto Maidique