banner background image

A2B Audio Bus Technology

Analog Devices A2BTM audio bus is a simple, flexible, and cost-effective audio connectivity solution. A2B has been specifically designed for a wide variety of automotive, consumer, and industrial applications such as Road Noise Cancellation (RNC), In-Car Communications (ICC) and Unified Communications Systems (UCS), where low and deterministic latency are key system design criteria. With millions of links on the road from over 35 automotive manufacturers, A2B has established itself as the de facto digital audio data bus standard1.

Explore Applications in A2B Audio Bus

  • A2B Audio Bus right arrow
A2B Audio Bus

A2B Audio Bus

A2B audio connectivity solutions including evaluation kits, design and development tools, and software drivers.

image
image
A<sup>2</sup>B Audio Bus

A2B audio connectivity solutions including evaluation kits, design and development tools, and software drivers.

Advantages of ADI’s A2B Audio Bus

At its core, A2B is a high-bandwidth (50Mbps), low-latency digital audio bus suitable for a variety of end markets and applications. However, there are many additional factors that contribute to A2B’s design-in success:


  • Single main, multiple sub-node daisy chain architecture greatly simplifies wiring complexity (by up to 75%) and associated costs.
  • Simple and easy-to-use architecture with zero software overhead reduces overall development time and investment.
  • Expansive ecosystem of development tools and partners speeds time to market.
  • Fully meets stringent automotive EMC/EMI and quality requirements.

At its inception, A2B audio bus technology was targeted to automotive audio and acoustics applications, including ANC/RNC, Personal Audio Zones (PAZ), eCall and other telematics systems. Today, A2B is seeing increased deployment in tangential consumer/industrial audio markets.


For example, in the Consumer market, A2B enables applications in unified communications and ProAV, hearables, and home theater. For Intelligent Buildings, it can play a key role in elevating security and surveillance. In Avionics, it offers a lightweight alternative for enabling inflight entertainment and cabin connectivity.


1 TechInsights, A2B Digital Audio Bus: Solving the Challenges of EMI and NVH, Nov2020.

A2B Ecosystem

Original Equipment Manufacturers (OEM)
Behringer Logo
Biamp Logo
B&O Logo
Bose Logo
Crestron Logo
Dolby Logo
Klark Teknik Logo
Midas Logo
Midi Association Logo
Music Tribe Logo
STELLANTIS Logo
Silicon Partners
Ambarella Logo
NVIDIA Logo
Qualcomm Logo
Original Design Manufacturers (ODM)
Elytone Logo
Tymphany Logo
Wistron Logo
Design Partners
AmeNote Logo
Cardinal Peak Logo
Clockworks Logo
Coilcraft Logo
Danville Signal Logo
E3 Compliance Logo
GG Logo
Koneko Logo
Leoni Logo
Lundinova Logo
MD ELEKTRONIK Logo
Murata Logo
Neutrik Logo
Rosenberger Logo
TDK Logo
WURTH ELEKTRONIK Logo
Test Solutions
AERA Logo
alfamation Logo
AP Logo
Flex-Tech Logo
HEAD Acoustics Logo
Intrepid Logo
Keysight Logo
Marenius Logo
mk messtechnik
NOFFZ Logo
Rhode & Schwarz Logo
Tektronix Logo
TSN SYSTEMS Logo

How ADI Partners with Others to Provide Solutions

See our resources for media to access details about media contact, authorization requests, and available downloads.

How ADI ensures quality and reliability of its products

See our resources for media to access details about media contact, authorization requests, and available downloads.