MAX9768 Amplifier EV Kit Software

The MAX9768 mono 10W Class D speaker amplifier provides high-quality, efficient audio power with an integrated volume control function. This Software can be used for complete evaluation of the MAX9768 IC using MAX9768 evaluation system (MAX9768EVCMAXQU) consists of the MAX9768 EV kit and a companion CMAXQUSB serial-interface board.

SOFTWARE VERSION:
1.0.0
OPERATING SYSTEMS SUPPORTED:
Windows 98SE,Windows 2000,Windows XP

REQUIRED HARDWARE:

MAX9768EVCMAXQU(MAX9768EVKIT & CMAXQUSB)

Setup MAX9768 V1.0.0 EVKit SW.zip
NOTES:
Download and unzip file. Run INSTALL.EXE to install program.