Overview

Features and Benefits

  • TMC8462A-BA Advanced EtherCAT Slave Controller
  • Supply and I/O voltage 3.3V (with blue LED indicator)
  • 2x RJ45 TPC connector
  • EtherCAT link activity, run, and error LEDs
  • Configuration and control via Process Data Interface (PDI) SPI, ECAT, and SII-EEPROM
  • Device emulation mode or controller mode via solder option (R5/R6)
  • Board width 2.0", board height 1.5"
  • 2x14 pin 0.1" header rows for pins/connectors, distance of rows 1.9"

Product Details

The TMC8462A breakout board is a development board with the dedicated TMC8462A-BA chip. It is designed to give users the chance to rapidly prototype their applications - making it possible to immediately check how the motor performs with TMC chips while developing the application's software.

Applicable Parts