Overview
Features and Benefits
- Synchronous Serial Bus Protocols Support
- SSI, SPI, BiSS-C, EnDat 2.X
- Asynchronous Serial Bus Protocols Support
- Incremental A/B/Z Encoder Interface
- High-Speed 25MHz SPI System Interface
- High-Speed 16Mbps UART System Interface
- I2C Programming Interface
- Crystal Oscillator or External Clock with PLL
- Up to 128MHz Internal System Clock
- 3V to 5.5V Single Supply
- -40°C to +125°C Operating Temperature Range
Product Details
The TMC8100-EVAL is an evaluation board for the TMC8100 universal encoder bus controller. Connecting the TMC8100-EVAL to the Landungsbruecke PC interface board gives access to the graphical user interface TMCL-IDE and its fast development tools.
The TMC8100 acts as a peripheral interface block to deliver the extracted and adjusted encoder position information to the microcontroller or the motion controller over SPI or UART. This is achieved by the programmable high-performance serial communication engine for synchronous and asynchronous data.
The TMC8100-EVAL supports both absolute and incremental encoders. The encoder interfaces are supplied by the external supply of the TMC8100-EVAL. The TMC8100 is provided with a 16MHz clock source and an EEPROM for application code storage.
Applicable Parts
Documentation & Resources
-
EVAL-TMC8100 User Guide4/29/2024PDF1 M