Overview
Features and Benefits
- Single axis BLDC servo driver
- Up to 500W continuous
- Supply Voltage up to 13S (<55V)
- HALL sensor interface
- CAN & UART communication interface
- 3x GPIO
- Sin/Cos and torque sensor interface
- External light support for LEV
- Onboard MEMS motion sensor
- Open source hardware and firmware
Product Details
TMC4671-LEV-REF is an open source reference design for LEVs (Light Electric Vehicles). It is a BLDC servo driver for voltages up to +55V (ca. 13S) and up to 500W motor power. It offers a wide range of connectivity to external sensors, position feedback systems, and GPIO as well as supports external lights on the LEV. A CAN and a TTL UART interface are available for communication.
Documentation & Resources
-
UG Data Sheet1/19/2021PDF1M
-
Ecad Tmc4671 Lev Ref Pads - Design Files (Rev. 10)11/25/2020ZIP4M