Overview

Features and Benefits

  • Deserialzier Accepts GMSL2 (All Variants) Data Through Coaxial FAKRA or Differential HMTD Connectors and Converts to MIPI DPHY V1.2 Output.
  • Windows 7/Windows 10-Compatible Software Support
  • Powerful, Simple-to-Use GUI for Comprehensive Device Feature Evaluation
  • USB-Controlled Interface (Cable Included)
  • Board Powered by USB, 12V Wall Adapter, or External Power Supply
  • Proven PCB Layout
  • Fully Assembled and Tested

Product Details

The MAX96716 evaluation kits (EV kits) provide a reliable platform for evaluating Maxim’s devices MAX96716A, MAX96716F, through the use of standard FAKRA coaxial cables or HMTD cable. These deserializer devices support high-bandwidth, gigabit, multimedia (GMSL) serial links and offer spread spectrum and full-duplex control channel features. The EV kit includes a simple-to-use Windows 7®/Windows 10-compatible graphical user interface (GUI) for exercising device features.

In the following sections, the term deserializer refers to the MAX96716A and any of the devices listed above. The term serializer refers to any GMSL-2 serializer device, particularly the MAX96717.

For complete GMSL-2 evaluation using a standard FAKRA coax cable or HMTD cable, order the MAX96716 COAX/STP EV kit along with a companion serializer board (MAX96717 COAX/STP EV kit is referenced in this document). For a detailed look at all GMSL-2 features, including information on how to use the parts, refer to the GMSL-2 User’s Guide (GMSL2_Users_Guide_vXX, found in Maxim’s GMSL customer portal folder).

Tools & Simulations