Overview

Features and Benefits

  • Accommodates Multiple Configurations for the Comparator
  • Accommodates Easy-to-Use Components
  • Proven PCB Layout
  • Fully Assembled and Tested

Product Details

The MAX9647 evaluation kit (EV kit) provides a proven design to evaluate the MAX9647 single comparator. The EV kit circuit can be easily configured by installing shunts and changing a few components to support multiple configurations for comparator applications such as logic-level translation and relaxation oscillator. The EV kit provides 0603 component PCB pads for ease of evaluation. The EV kit operates from a +1.8V to +5.5V VDD supply.
The EV kit comes with a MAX9647AUK+ installed. Contact the factory for samples of the pin-compatible MAX9648AUK+.

Applications

  • Automotive Applications
  • Battery-Powered Electronics
  • General-Purpose Low-Voltage Applications
  • General-Purpose Portable Devices
  • Mobile Communications
  • Notebooks and PDAs

Applicable Parts