Overview

Features and Benefits

  • Accommodates Noninverting and Differential Op-Amp Configurations
  • Component Pads Allow for Lowpass and Highpass Sallen-Key Filter
  • Proven PCB Layout
  • Fully Assembled and Tested

Product Details

The MAX9638 evaluation kit (EV kit) provides a proven design to evaluate the MAX9638 low-power, low-noise, CMOS input op amp, which is suitable for photodiode transimpedance front-ends in portable medical instruments. The EV kit circuit is preconfigured as a noninverting amplifier, but can easily be adapted to other topologies by changing a few components. The EV kit comes with a MAX9638AVB+ installed.

Applications

  • Battery-Powered Devices
  • General-Purpose Signal Conditioning
  • Notebooks
  • Piezoelectric Transducer Amplifiers
  • Portable Media Players
  • Portable Medical Instruments
  • Smoke Detectors

Documentation & Resources