Overview

Features and Benefits

  • > 400mV Differential HDMI Output at 2Gbps Data Rate
  • < 450ps Propagation Delay
  • < 20ps Channel-to-Channel Skew at 2Gbps
  • Low Intrinsic Jitter: DJ < 7psP-P and RJ < 1psRMS
  • Human Body Model (HBM) is ±4kV on All Pins and CDM is ±1kV on Cable Connection Pins
  • Bidirectional Level Shifter of 5V to 3.3V for Display Data Channel (DDC) Pins
  • Level Shifter of 5V to 3.3V for the Hot-Plug Detection (HPD) Pin
  • Proven PCB Layout
  • Lead(Pb)-Free and RoHS Compliant
  • Fully Assembled and Tested

Product Details

The MAX9406 PCIe®-To-HDMI™ evaluation kit (EV kit) is a fully assembled and tested circuit board that demonstrates the capabilities of the MAX9406 DisplayPort™ to DVI™/HDMI level shifter. The correct version of the Intel graphics chipset driver and video BIOS need to be installed properly to use the MAX9406 EV kit.

The MAX9406 EV kit should be plugged into a PCI Express® (PCIe) bus slot on a PC that supports DisplayPort as defined by VESA, such as Intel's Eaglelake/Cantiga chipset with an integrated graphics controller.

The MAX9406 EV kit PCB comes with a MAX9406ETJ+ installed (32-pin thin QFN package with an exposed pad).

Applications

  • ATE
  • Backplane Data and Clock Distribution
  • Base Stations
  • Data and Clock Driver and Buffer
  • Level Conversion for DP to HDMI

Applicable Parts

Documentation & Resources