Overview

Features and Benefits

  • 18V Output Voltage, Adjustable from VCC Up to 28V
  • Built-In Safety Features Protect Against Output Faults
  • True Shutdown™
  • 87% Efficiency
  • Up to 800kHz Switching Frequency
  • 0.01µA Shutdown Current
  • Fully Assembled and Tested
  • Product Details

    The MAX8571 evaluation kit (EV kit) contains a fully assembled and tested circuit for evaluating the MAX8571 step-up converter. This circuit operates with 2.7V to 5.5V input supply and provides a regulated 18V output at up to 10mA. The output voltage is adjustable from VCC to 28V by changing resistors on the EV kit. The MAX8571 EV kit contains a second unpopulated circuit to accomodate a larger inductor and diode for the higher-current-limited MAX8574 and MAX8575. Either circuit can be used to evaluate any of the parts in the MAX8570 family.

    Applications

    • Cell Phones/Cordless Phones
    • Handy Terminals
    • LCD Bias Generators
    • Organizers
    • Palmtop Computers
    • PDAs and Other Handheld Devices
    • Polymer LEDs (OLED)