Overview

Features and Benefits

  • Proven PCB Reference Design and Layout
  • Fully Assembled and Tested
  • Sense Points for High-Accuracy Measurements
  • Test Point and Jumper for Enable

Product Details

The MAX77324 evaluation kit (EV kit) provides a proven design to evaluate a high-efficiency synchronous stepdown DC-DC converter with integrated MOSFETs that operate over a 2.5V to 4.8V input voltage range, 0.6V to 2V output voltage range, and supports up to 1.5A of load current. The device automatically transitions between PWM and SKIP modes of operation when the load condition changes.

Applications

  • 1-Cell Battery Powered Equipment
  • Internet of Things (IoT) Devices
  • Portable/Wearables
  • Space Constrained Equipment

Tools & Simulations