Overview

Features and Benefits

  • Windows XP-, Windows Vista-, and Windows 7-Compatible Software
  • USB Powered
  • Proven PCB Layout
  • Proven Components List
  • Adjustable Programmable Frequency
  • Fully Assembled and Tested

Product Details

The MAX7057 evaluation kit (EV kit) provides a proven design to evaluate the MAX7057 frequency-programmable ASK/FSK transmitter in a 16-pin SO package. The EV kit uses Windows XP®-, Windows Vista®-, and Windows® 7-compatible software to provide a simple graphical user interface (GUI). The EV kit enables testing of the device's RF performance and requires no additional support circuitry. The RF output uses a 50Ω matching network and an SMA connector for convenient connection to test equipment. The EV kit PCB comes with a MAX7057ASE+ installed on the EV kit.

Applications

  • Garage Door Openers
  • Home Automation
  • RF Remote Controls
  • Security Systems
  • Wireless Computer Peripherals
  • Wireless Game Consoles
  • Wireless Sensors

Applicable Parts