Overview
Features and Benefits
- Proven PC Board Layout
- Proven Components Parts List
- Multiple Test Points Provided on Board
- Available in 315MHz or 433.92MHz Optimized Versions
- Adjustable Frequency Range from 300MHz to 450MHz with Component Changes
- Windows 10-Compatible Software
- Fully Assembled and Tested
- Can Operate as a Stand-Alone Receiver with a User-Provided Connector and Antenna
Product Details
The MAX7032 evaluation kit allows for a detailed evaluation of the MAX7032 ASK/FSK transceiver, capable of operating in the 300MHz to 450MHz frequency range. The device generates a typical output power of +10dBm into a 50Ω load and exhibits typical sensitivities of -114dBm for ASK and -110dBm for FSK data. The RF input uses a 50Ω matching network and an SMA connector for convenient connection to test equipment. The MAX7032 EV kit operates in conjunction with an external microcontroller (MCU) and graphical user interface (GUI) software running on a computer. The MAX7032 uses a SPI interface for internal register configuration.
The MAX7032 EV kit comes in two versions: a 315MHz version and a 433.92MHz version. The passive components are optimized for these frequencies. These components can easily be changed to work at RF frequencies from 300MHz to 450MHz.
For easy implementation into the customer’s design, the MAX7032 EV kit also features a proven Printed Circuit Board (PCB) layout, which can be easily duplicated for quicker time-to-market. The PCB gerber files are available for download at www.maximintegrated.com.
Applications
- 2-Way Remote Keyless Entry
- Garage Door Openers
- Home Automation
- Local Telemetry Systems
- Remote Controls
- Remote Sensing
- Security Systems
- Smoke Alarms
Applicable Parts
Documentation & Resources
-
MAX7032EVKIT Gerber Files6/16/2023ZIP119K