Overview
Features and Benefits
- Fast Evaluation and Performance Testing
- CMOS Compatible
- SMA Coaxial Connectors for Clock Inputs, Clock Output, and Analog Output
- 50Ω Matched Clock Input and Analog Output Signal Lines
- Single-Ended to Differential Clock Signal-Conversion Circuitry
- Differential Current Output to Single-Ended Voltage Signal Output Conversion Circuitry
- Full-Scale Current Output Configured for 20mA
- Fully Assembled and Tested
- Also Evaluates the 80Msps MAX5853
Product Details
The MAX5854 evaluation kit (EV kit) is a fully assembled and tested circuit board that contains all the components necessary to evaluate the performance of the MAX5854 digital-to-analog converter (DAC). The MAX5854 is a dual, 10-bit parallel, 165Msps DAC that integrates a 1.24V voltage reference and provides a differential current output. The EV kit operates with CMOS-compatible data inputs, a differential or single-ended clock input, and 3V power supplies for simple board operation.
The MAX5854 EV kit can also be used to evaluate the MAX5853 (80Msps) DAC.
Applications
- Communications
- Direct Digital Synthesis (DDS)
- Instrumentation/ATE
- Point-to-Point Microwave Links
- Quadrature Modulation
- SatCom, LMDS, MMDS, HFC, DSL, WLAN,
- Wireless Base Stations
Documentation & Resources
-
MAX5854EVKIT: Evaluation Kit for the MAX5854 and MAX5853 Data Sheet (Rev. 0)5/13/2004PDF251K