Overview

Features and Benefits

  • 1.8V to 5.5V Single-Supply Operation
  • Jumper Selectable for Inverting, Noninverting, Differential, and Buffer Op-Amp Configuration
  • Demonstrates Super-Capacitor Charge Balancing Using Op-Amp Buffer Configuration
  • Evaluates the Device in a 6-Bump Wafer-Level Package (WLP)
  • Fully Assembled and Tested

Product Details

The MAX4470 evaluation kit (EV kit) is a fully assembled and tested circuit board that contains all the components necessary to evaluate the MAX4470 IC, offered in a space-saving 1.27mm x 0.86mm WLP package. The device is a rail-to-rail micropower op amp, drawing only 750nA of supply current. The EV kit operates from a single 1.8V to 5.5V DC power supply.

Applications

  • Badges
  • Battery-Powered Systems
  • Cellular Handsets
  • Digital Cameras (DIGICAMs)
  • Electrometer Amplifiers
  • Glucose Meters
  • GPS Solutions
  • IP Camera
  • Micropower
  • MP3 and Portable Media Players
  • Pagers and Cellphones
  • pH Meters
  • Portable Instrumentation
  • Remote Sensor Active
  • Solar-Powered Systems
  • Thermostats

Documentation & Resources