Overview

Features and Benefits

  • Accommodates Multiple Op-Amp Configurations
  • Component Pads Allow for Sallen-Key Filter
  • Accommodates Easy-to-Use 0805 Components
  • Proven PCB Layout
  • Fully Assembled and Tested

Product Details

The MAX44248 evaluation kit (EV kit) provides a proven design to evaluate the MAX44248 low-power, dual op amps in an 8-pin µMAX® package. The EV kit circuit is preconfigured as noninverting amplifiers, but can be adapted to other topologies by changing a few components. The component pads use a 0805 package, making them easy to solder and replace. The EV kit comes with a MAX44248AUA+ installed.

Applications

  • 4-20mA and 0 to 10V Transmitters
  • PLC Analog I/O Modules
  • Portable Medical Devices
  • Sensors Interfaces
  • Weight Scales

Documentation & Resources