Overview

Features and Benefits

  • Fully Assembled and Tested
  • Allows Full Electrical Evaluation

Product Details

The MAX3984 evaluation kit (EV kit) is a fully assembled and tested demonstration board that provides complete evaluation of the MAX3984 1Gbps to 10Gbps preemphasis driver with receive equalizer.

Applications

  • 10.3Gbps Ethernet
  • 8.5Gbps Fibre Channel
  • Active Cable Assemblies
  • STM-64

Applicable Parts

Documentation & Resources