Overview

Features and Benefits

  • Evaluates the MAX38904C IC in a 5 x 3 bump, 2.2mm x 1.37mm WLP, 0.4mm pitch
  • 1.7V to 5.5V Input Range
  • 0.6V to 5.0V Resistor Configurable Output Voltage (Default Output Set to 3.3V)
  • Up to 2A Output Current
  • Proven 2-Layer 1-oz Copper PCB Layout
  • Demonstrates Compact Solution Size
  • Fully Assembled and Tested

Product Details

The MAX38904C WLP evaluation kit (EV kit) evaluates the MAX38904C in a WLP package. The MAX38904C is a low noise linear regulator. The EV kit operates over an input range of 1.7V to 5.5V and provides a resistorconfigurable output voltage range from 0.6V to 5.0V. The EV kit can deliver up to 2A of current.

Applications

  • Communication Systems, Test Equipment, Medical Equipment
  • High-End Audio Systems
  • High-Resolution Data Acquisition Systems