MAX38903EVKIT#WLP
Data Sheet
Rev.
0
1
View All
Overview
Features and Benefits
- Evaluates the MAX38903C/MAX38903D IC in a 9-ball (1.4mm x 1.4mm) WLP
- 1.7V to 5.5V Input Range
- 0.6V to 5.0V Resistor Configurable Output Voltage (MAX38903C, Onboard with Output Set to 3.3V)
- 1.2V to 5.0V Factory-Preset Output Voltage (MAX38903D, with IC Replacement)
- Up to 1A Output Current
- Proven 2-Layer 1-oz Copper PCB Layout
- Demonstrates Compact Solution Size
- Fully Assembled and Tested
Product Details
The MAX38903 wafer-level package (WLP) evaluation kit (EV kit) evaluates the MAX38903C/MAX38903D IC family of low noise linear regulators. The EV kit operates over an input range of 1.7V to 5.5V, provides an output voltage range from 0.6V to 5.0V, and delivers up to 1A of current. The EV kit comes with the MAX38903CANL+ installed.
Applications
- Communication Systems, Test Equipment, Medical Equipment
- High-End Audio Systems
- High-Resolution Data Acquisition Systems
Documentation & Resources
-
MAX38903EVKIT#WLP BOM5/22/2023PDF32K
-
MAX38903EVKIT#WLP ODB File - Design Files10/10/2022TGZ3M