Overview

Features and Benefits

  • Evaluates the MAX38903A/MAX38903B IC in a 10-pin (3mm x 3mm) TDFN
  • 1.7V to 5.5V Input Range
  • 0.6V to 5.3V Resistor Configurable Output Voltage (MAX38903B, On Board with Output Set to 3.3V)
  • 1.2V to 5.0V Jumper Configurable Output Voltage (MAX38903A, with IC Replacement)
  • Up to 1A Output Current
  • Proven 2-Layer 1 oz Copper PCB Layout
  • Demonstrates Compact Solution Size
  • Fully Assembled and Tested

Product Details

The MAX38903 TDFN evaluation kit (EV kit) evaluates the MAX38903A/MAX38903B IC family of low noise linear regulators. The EV kit operates over an input range of 1.7V to 5.5V and provides any output voltage range from 0.6V to 5.3V, and delivers up to 1A of current. The EV kit comes with the MAX38903BATB+ installed.

Applications

  • Audio Systems
  • Communication Circuitry
  • High-Resolution Data Acquisition Systems