Overview

Features and Benefits

  • Fully Assembled and Tested
  • Easy LOS Threshold Programming
  • Multiple Output Terminations
  • Circuit Includes MAX3760 Preamplifier*
  • Socket for User-Supplied Photodiode Signal Source

Product Details

The MAX3762 evaluation kit (EV kit) simplifies evaluation of the MAX3762 limiting amplifier. It allows easy programming of the loss-of-signal (LOS) threshold. The board layout provides for multiple termination configurations. The circuit includes space for the MAX3760 preamplifier and user-supplied photodiode. Adding these two components to the MAX3762 forms a complete fiber optic receiver.

Applicable Parts

Documentation & Resources