Overview
Features and Benefits
- Fully Assembled and Tested
- Easy LOS Threshold Programming
- Multiple Output Terminations
- Circuit Includes MAX3760 Preamplifier*
- Socket for User-Supplied Photodiode Signal Source
Product Details
The MAX3761 evaluation kit (EV kit) simplifies evaluation of the MAX3761 limiting amplifier. It allows easy programming of the loss-of-signal (LOS) threshold. The board layout provides for multiple termination configurations. The circuit includes space for the MAX3760 preamplifier and user-supplied photodiode. Adding these two components to the MAX3761 forms a complete fiber optic receiver.
Documentation & Resources
-
MAX3761EVKIT: Evaluation Kit for the MAX3761 Data Sheet (Rev. 0)8/1/1996PDF79K