Overview

Features and Benefits

  • MAX32650 Arm® Cortex®-M4 processor with FPU
    • 120MHz Core Speed
    • 3MB Internal Flash, 1MB Internal SRAM
    • 104µW/MHz Executing from Cache at 1.1V
    • 240Mbps SDHC/eMMC/SDIO/microSD Interface
    • Up to 105 GPIO
    • SmartDMA Provides Background Memory Transfers with Programmable Data Processing
  • Battery Connector and Charging Circuit
  • Micro-SD Card Interface
  • USB 2.0 Full-Speed Device Interface
  • MAX11261 6-Channel, 24-Bit, 16ksps, ADC
  • Adafruit® Feather Board Compatible

Product Details

The MAX32650FTHR EV kit provides a platform for evaluating the capabilities of the MAX32650 ultra-low-power memory-scalable microcontroller designed specifically for high-performance, battery-powered applications.

Applications

  • Industrial Sensors, IoT
  • Sports Watches, Fitness Monitors
  • Wearable Medical Patches, Portable Medical Devices