Overview

Product Details

The MAX31732 Evaluation kit (EV kit) provides the hardware and software graphical user interface (GUI) necessary to evaluate the MAX31732, a multi-channel temperature sensor that monitors its own local temperature and the temperatures of four remote diode-connected transistors.

The MAX31732 is specified over the -40°C to +125°C operating temperature range and powered up with a 3.3V supply provided by the Micro-USB Type-B cable. It is available in a 4mm x 4mm 24-TQFN package.

The EV kit includes an installed MAX31732, quad external diode-connected transistors, and a MAX32625 PICO board (already installed in U2) to use as a USB-to-SMBus/I2C interface. It connects to the PC through a MAX32625 PICO board and a Micro-USB Type-B cable.

The EV kit is versatile, easy to use, and USB-powered. The Printed Circuit Board (PCB) layout has been carefully designed, assembled, and tested. A Windows® 7 or higher operating system is required to use the GUI.

Design files for this circuit board are available.

Applicable Parts

Getting Started

  • MAX31732EVKIT# Hardware
  • Windows 7 or higher
  • Micro-USB Type-B cable is included