Overview

Features and Benefits

  • 8V to 48V Input Voltage Range
  • Demonstrates Analog Dimming Control, Digital Dimming Control
  • Demonstrates Input Current Limit
  • Demonstrates LED Current Monitoring function
  • Demonstrates LED Short and Open Protection
  • Proven PCB Layout
  • Fully Assembled and Tested

Product Details

The MAX25600 evaluation kit (EV kit) provides a reliable platform for validating designs that use the MAX25600 automotive high-voltage, high-brightness LED (HB LED) buck boost controller. The EV kit operates from 8V to 48V DC supply voltage. The EV kit is configured to deliver up to 1.5A to one string of one to fifteen LEDs. The total voltage of the string can vary from 3V to 60V.

Applications

  • Automotive Exterior Lighting and General, Commercial, and Industrial Lighting

Applicable Parts