Data Sheet
Rev.
0
1
View All
Overview
Features and Benefits
- Evaluates the MAX25302A/MAX25302B IC in a 10-pin (3mm x 3mm) TDFN
- 1.7V to 5.5V Input Range
- 0.6V to 5.3V Resistor-Configurable Output Voltage (MAX25302B, with IC Replacement)
- 1.2V to 5.0V Jumper-Configurable Output Voltage (MAX25302A, On Board with Output Set to 3.3V)
- Up to 2A Output Current
- Proven 2-Layer 1oz Copper PCB Layout
- Demonstrates Compact Solution Size
- Fully Assembled and Tested
Product Details
The MAX25302 evaluation kit (EV kit) evaluates the MAX25302A/MAX25302B IC family of low-noise linear regulators. The EV kit operates over an input range of 1.7V to 5.5V, provides any output voltage range from 0.6V to 5.3V, and delivers up to 2A of current. The EV kit comes with the MAX25302AATD/V+ installed.
Applications
- Automotive Electronics
- High-End Audio Systems
- High-Resolution Data-Acquisition Systems
Documentation & Resources
-
MAX25302EVKIT ODB Files - Design Files10/10/2022ZIP1M