Overview

Features and Benefits

  • Dual Oscillators (MAX2306)
  • On-Board PLL Synthesizer
  • 3-Wire Interface
  • Single-Ended or Differential Baseband Outputs
  • +2.7V to +5.5V Single-Supply Operation
  • SMA Connectors on All Signal Ports
  • PC Control Software (available at www.maximintegrated.com)

Product Details

The MAX2306/MAX2308/MAX2309 evaluation kits (EV kits) simplify testing of the MAX2306/MAX2308/ MAX2309 IF receivers. These kits allow evaluation of the devices' variable-gain amplifier (VGA), I/Q demodulator, dual-band voltage-controlled oscillators (VCOs), synthesizer, 3-wire programming interface, and power-management features.

The EV kits provide 50Ω SMA connectors for all signal inputs and outputs. A varactor-based tank circuit is provided for the on-chip VCO and can be tuned by a potentiometer or an external voltage or phase-locked with the on-chip phase-locked loop (PLL).

Applications

  • Globalstar Dual-Mode Handsets
  • Single/Dual/Triple-Mode CDMA Handsets
  • WCDMA Handsets
  • Wireless Data Links
  • Wireless Local Loop (WLL)