Overview
Features and Benefits
- 2.7V to 16V Input Voltage Range
- 0.5V to 5.8V Output Voltage Range
- High Efficiency and Power Density
- Low Component Count
- Dual-Output (MAX20812/MAX20812T) or Single- Output Dual-Phase Operation (MAX20812)
- Optimized Performance
- Proven PCB Layout
- Fully Assembled and Tested
Product Details
The MAX20812 evaluation kit (EV kit) is a reference platform designed for the evaluation of the MAX20812/ MAX20812T, a dual-output, compact, low-cost, fully integrated, highly efficient, step-down DC-DC switching regulator IC. The IC is available in a 21-pin, 3.5mm x 4.6mm, 0.5mm pitch, FC2QFN package. This EV kit can deliver up to 6A load per output. For the MAX20812, the two outputs can be connected as a single-output, dual-phase regulator that supports up to 12A load current. Refer to the MAX20812 IC data sheet for more information.
The EV kit comprises a fully assembled and tested PCB implementation of the MAX20812/MAX20812T. Jumper pins, test points, and input/output connectors are included for flexibility and convenience in a wide range of applications..
Applications
- Communications Equipment
- I/O Pins of an FPGA/DSP/MCU
- Memory VDDQ
- Networking Equipment
- Point-of-Load Voltage Regulators
- Servers and Storage Equipment
- μP Chipsets
Markets and Technologies
Applicable Parts
Documentation & Resources
-
MAX20812EVKIT ODB File - Design Files10/10/2022ZIP2M