Overview

Features and Benefits

  • 3.5V to 36V Input Supply Range
  • 5V or 3.3V Fixed Output Voltage, or Adjustable Between 3V and 10V
  • Delivers Up to 3.5A Output Current
  • Frequency Synchronization Input
  • Enable Input
  • Voltage-Monitoring PGOOD Output
  • Proven PCB Layout
  • Fully Assembled and Tested

Product Details

The MAX20079 evaluation kit (EV kit) provides a proven design to evaluate the MAX20079 2.1MHz/400kHz highvoltage mini-buck converter in a 20-pin Side-Wettable TQFN (SWTQFN) package. All components are rated for the automotive temperature range. Various test points and jumpers are included for evaluation.

MAX20079EVKIT# comes with MAX20079AATP/VY+ installed (5V, 2.1MHz) and can be used to evaluate any MAX20079 variant with minimal component changes.

Applications

  • ADAS
  • Cluster
  • Infotainment
  • Navigation
  • Point of Load

Applicable Parts