Overview
Features and Benefits
- Lowest Cost Solution
- Up to 96% Efficiency
- Evaluates MAX1966/MAX1967
- 3V to 5.5V Input Range (MAX1966 Circuit)
- 1.8V at 2A Output
- 4.9V to 20V Input Range (MAX1967 Circuit)
- 2.5V at 2A Output
- Fully Assembled and Tested
Product Details
The MAX1966 evaluation kit (EV kit) is a fully assembled and tested circuit board that contains two independent step-down DC-to-DC converter circuits.
The MAX1966 circuit is optimized for a 3V to 5.5V input range and delivers 1.8V at 2A. The MAX1967 circuit is optimized for a 4.9V to 20V input range and delivers 2.5V at 2A. Refer to the MAX1966/MAX1967 data sheet for component selection for higher current applications.
Applications
- Cable Modems and Routers
- Graphic Card Supplies
- Networking Power Supplies
- Set-Top Boxes
- Telecom Power Supplies
- Termination Supplies
- xDSL Modems and Routers
Documentation & Resources
-
MAX1966EVKIT: Evaluation Kit for the MAX1966 and MAX1967 Data Sheet (Rev. 0)12/18/2002PDF116K