Overview

Features and Benefits

  • Single Power-Supply Operation
  • Low-Voltage and Low-Power Operation
  • On-Board Single-Ended to Differential Transformer Circuitry
  • Differential or Single-Ended Clock Configuration
  • On-Board Clock-Shaping Circuit with Adjustable Duty Cycle
  • On-Board SPI™ Interface Circuit
  • User-Selectable Supply Voltages
  • Lead(Pb)-Free and RoHS Compliant
  • Fully Assembled and Tested

Product Details

The MAX19505–MAX19507/MAX19515–MAX19517 evaluation kits (EV kits) are fully assembled and tested circuit boards that contain all the components necessary to evaluate the performance of this family of 8-bit and 10-bit analog-to-digital converters (ADCs). The EV kits also include Windows® 7/10-compatible software that provides a simple graphical user interface (GUI) for exercising the programmable features of the MAX19505/ MAX19507/MAX19515–MAX19517.

The MAX19505–MAX19507/MAX19515–MAX19517 EV kits accept a single-ended analog input from an analog signal source. The EV kits provide an on-board circuit that transforms this analog single-ended signal into a differential signal. The ADC digital output can be captured easily with a basic logic analyzer. The EV kits can operate from a single 3.6V nominal power supply and provide on-board regulation for the analog, clock, digital, and logic circuitry.

Applications

  • Digital Set-Top Boxes
  • IF and Baseband Communications, Including Cellular Base Stations and Point-to-Point Microwave Receivers
  • Portable Instrumentation and Low-Power Data Acquisition
  • Ultrasound and Medical Imaging

Tools & Simulations

Software Development