Data Sheet
Rev.
0
1
View All
EE-Sim
Design & Simulation
1
View All
Overview
Features and Benefits
- 4.5V to 5.5V Input Range
- Isolated Output: 5V/1A DC
- Compact Design with High-Frequency (180kHz) Switching
- Minimum Number of External Components
- 86.4% Peak Efficiency
- Low-Cost Flyback Design
- Galvanic Isolation up to 1500VAC
- Proven PCB Layout
- Fully Assembled and Tested
Product Details
The MAX17690G evaluation kit (EV kit) is a fully assembled and tested circuit board that demonstrates the operation of an isolated 5W no-opto flyback DC-DC converter. This circuit uses a MAX17690 in a 16-pin TQFN package with an exposed pad. The data sheet must be read in conjunction with this quick start guide for demo circuit.
The EV kit output is configured for an isolated +5V and provides up to 1A of output current. The device switches at a 180kHz switching frequency. The transformer provides the galvanic isolation between input and output, up to 1500VAC.
Applications
- Industrial and Telecom Applications
- Isolated Flyback Converters
- PLC I/O Modules
- Wide-Range DC-Input Isolated Power Supplies
Markets and Technologies
Applicable Parts
Documentation & Resources
-
MAX17690EVKITG: Evaluation Kit for the MAX17690 Data Sheet (Rev. 0)3/20/2019PDF787K
Tools & Simulations
EE-Sim
EE-Sim: Design & Simulate MAX17690EVKITB
eesim-max17690evkitb