Overview
Features and Benefits
- 18V to 36V Input Range
- Isolated Output: 5V/1A DC
- Compact Design with High Frequency (150kHz) Switching
- No Optocoupler/Third Winding Required to Derive Feedback Signal
- 90% Peak Efficiency
- Galvanic Isolation up to 1875VRMS
- Proven PCB Layout
- Fully Assembled and Tested
- Minimum Load for ±5% Regulation: 1% of Full-Load
Product Details
The MAX17690A evaluation kit (EV kit) is a fully assembled and tested circuit board that demonstrates the operation of an isolated 5W no-opto flyback DC-DC converter with secondary-side synchronous rectification. This circuit is implemented using the MAX17690, a no-opto, flyback controller in a 16-pin TQFN package with an exposed pad. The synchronous rectification on the secondary side is enabled by replacing the secondary diode with a MOSFET to achieve 89.5% efficiency. The circuit uses the MAX17606, a secondary-side synchronous rectifier driver in a 6-pin SOT23 package for driving the secondary-side MOSFET.
The EV kit output is configured for an isolated +5V and provides up to 1A of output current. The EV kit is programmed to operate at a 150kHz switching frequency. The transformer provides the galvanic isolation between input and output, up to 1875VRMS. The EV kit regulates the output voltage within ±5% over the line, load, and temperature without using the auxiliary winding/optocoupler for output voltage feedback.
Applications
- Industrial and Telecom Applications
- Isolated Flyback Converters
- PLC I/O Modules
- Wide-Range DC-Input Isolated Power Supplies
Markets and Technologies
Applicable Parts
Documentation & Resources
-
MAX17690EVKITA: Evaluation Kit for the MAX17690 Data Sheet (Rev. 2)11/22/2017PDF732K
-
MAX17690EVKITA/B Gerber File - Design Files10/26/2023ZIP10M
-
MAX17690EVKITA Gerber File10/26/2023ZIP5M
-
MAX17690EVKITA Gerber File - Design Files1/25/2023ZIP5M
-
MAX17690EVKITA/B Gerber File10/10/2022ZIP10M
Tools & Simulations
EE-Sim
eesim-max17690evkitb