Overview

Features and Benefits

  • 17V to 32V Input Voltage Range
  • ±15V, 100mA or ±12V, 50mA Continuous Current
  • EN/UVLO Input
  • 200kHz Switching Frequency
  • 90% Peak Efficiency
  • Overcurrent Protection
  • No Optocoupler
  • Delivers Up to 3W Output Power
  • Overtemperature Protection
  • Proven PCB layout

Product Details

The MAX17681 evaluation kit (EV kit) is a fully assembled and tested circuit board that demonstrates the performance of the MAX17681 high-efficiency, iso-buck DC-DC converter. The EV kit operates over a wide input voltage range of 17V to 32V and uses primary-side feedback to regulate the output voltage. The EV kit has two output configurations. In the first configuration, the output is programmed to ±15V at 100mA, with ±10% output-voltage regulation. The second configuration uses a post regulator (MAX17651) to produce ±12V at 50mA with < ±3% regulation.

The EV kit comes installed with the MAX17681 in a 10-pin (3mm x 2mm) TDFN package and MAX17651 in a 6-pin TSOT package.

Applications

  • Floating Power Supply Generation
  • Isolated Fieldbus Interfaces
  • Isolated Power Supplies in Medical Equipment
  • PLC I/O Modules
  • Smart Meters

Applicable Parts